infrastructure for a connected world

An image of Horizontal Power Strip 15 A, 120V, 10 NEMA 5-15R Receptacles, with LED Current Monitor
PN1A1B0BA10B1


Horizontal power strip 15 A, 120V, 10 NEMA 5-15R receptacles, with LED current monitor, RJ-45 Ethernet port with two RJ12 remote environmental ports, remote display port, and 10' power cord with NEMA 5-15P plug. UL and c-UL Listed. Dimensions: 1.73"H x 17.0"W x 6.5"D (44mm x 432mm x 165mm)
UL Listed Yes
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Power Monitoring
Remote Outlet Switching No
Mount Orientation Horizontal
Current Rating (Amps) 15A
Input Voltage 120V - Single Phase
Plug Type NEMA L5-15P
Output Voltage 120V
Receptacle Type NEMA 5-15R Duplex
Total Number of Outlets 10
kW 1.4
Depth (In.) 6.50
Depth (mm) 165.1
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17.10
Width (mm) 434.3
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 1
Surge Suppression No
Length (In.) 118.11
Length (mm) 3000
RoHS Compliancy Status Compliant
Min. Order Qty. 1