infrastructure for a connected world

An image of Vertical power strip 20 A, 120V, 24 NEMA 5-20 receptacles
Q1N1B1C0A24AKA0


SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, vertical, 20A, 120V single phase, (24) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA 5-20P input cord. Dimensions: 70.0"H x 2.5"W x 2.4"D (1778mm x 64mm x 60mm)
UL Listed Yes
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Vertical
Current Rating (Amps) 20A
Input Voltage 120V - Single Phase
Plug Type NEMA 5-20P
Output Voltage 120V
Receptacle Type 24 NEMA 5-20R In-Line
Total Number of Outlets 24
Depth (In.) 2.36
Depth (mm) 60
Height (In.) 70
Height (mm) 1778
Width (In.) 2.5
Width (mm) 63.6
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
No. of Rack Spaces 0
Surge Suppression No
Application Manages and distributes power to multiple rack or cabinet devices via a single power connector.
Length (In.) 118.11
Length (mm) 3000
Part Features Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations
Standards IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P
RoHS Compliancy Status Compliant
Min. Order Qty. 1