infrastructure for a connected world

An image of Vertical power strip 20 A, 120V, 24 NEMA 5-20 receptacles
Q1N1B1D0A24AKA0


SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, vertical, 20A, 120V single phase, (24) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L5-20P input cord. Dimensions: 70.0"H x 2.5"W x 2.4"D (1778mm x 64mm x 60mm)
Product Type Intelligent Rack PDUs
Mount Orientation Vertical
Amperage (A) 20
Input Voltage (V) 120
Output Voltage (V) 120
Plug Type NEMA L5-20P
Receptacle Type NEMA 5-20R Duplex
Overall Width (In.) 2.5
Overall Width (mm) 63.6
Overall Depth (In.) 2.36
Overall Depth (mm) 60
Overall Height (In.) 70
Overall Height (mm) 1778
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
Number of Outlets 24
Color Black
Standards Met IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P
Application Manages and distributes power to multiple rack or cabinet devices via a single power connector.
Part Features Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand SmartZone