infrastructure for a connected world

An image of PanView iQ Modular Intelligent Patch Panel, 24-port
PVQ-MIQPU24


The PViQ™ 24 port UTP modular patch panel is unpopulated and will accept all Mini-Com® UTP Jack Modules. The panel accepts 24 modules and is 1 RU.
Product Type NA
Overall Length (In.) 4.64
Overall Length (mm) 117.7
Overall Width (In.) 19
Overall Width (mm) 182.6
Overall Height (In.) 1.72
Overall Height (mm) 43.6
Application Unshielded
Maximum Operating Temperature (°C) 45
Maximum Operating Temperature (°F) 113
Sub Brand PanView iQ™
RoHS Compliancy Status Compliant
Min. Order Qty. 1