infrastructure for a connected world

An image of SmartZone 1 RU Inline Meter (20A Single Phase. Commando Plugs and Sockets)
GM-A0936BL


SmartZone Gateway-Enabled 1RU Inline Meter that adds intelligent power monitoring capabilities for up to two non-intelligent rack PDUs. Rack mountable. 20A, 208V Single Phase, 2P+E Commando Plugs and Sockets. Dimensions: 19.0 in. x 1.73 in. (482mm x 44mm).
Current Rating (Amps) 20A
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000