infrastructure for a connected world

An image of GATEWAY MONITORED 1 RU INLINE METER,(1) 30A IEC60309 208V / 30A / SINGLE-PHASE PDU
GM-A0939BL


SmartZone Gateway-Enabled 1RU Inline Meter that adds intelligent power monitoring capabilities for up to two non-intelligent rack PDUs. Rack mountable. 30A, 208V Single Phase, 2P+E Commando Plugs and Sockets. Dimensions: 19.0 in. x 1.73 in. (482mm x 44mm).
OM Obsolete CodeOBSOLETE
Amperage (A) 30
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1