infrastructure for a connected world

An image of Rack Energy Kit with Clamp Meters: Standard Kit plus (2) Clamp Meters
RMSC2T2PCLA01


SmartZone™ Rack Energy Kit with Clamp Meters non-invasively add intelligent power and environmental monitoring capabilities to non-intelligent rack PDUs. Kit includes (2) Clamp Meters, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) Patch Cords and (2) temperature sensors.
Product Type Rack Energy Kit
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Application Attaches directly over a live power cable and then plugs the clamp meter into an RJ45 gateway port.
Part Features Non-invasive, Extended intelligence, RJ45 connection, Primary/secondary network topology, and Zero RU form factor
RoHS Compliancy Status Compliant
Min. Order Qty. 1