infrastructure for a connected world

An image of Retro Fit Non-Invasive Power Monitoring Device
ZACLAMP-01


Gateway-enabled clamp meter that non-invasively adds intelligent power monitoring capabilities to non-intelligent rack PDUs.
Dimensions (In.) 5.3 x 3.5 x 1.6
Dimensions (mm) 134 x 88 x 40
Part Features Non-invasive, Extended intelligence, RJ45 connection, Primary/secondary network topology, and Zero RU form factor
RoHS Compliancy Status Compliant
Min. Order Qty. 1