infrastructure for a connected world

An image of SZ Airflow Sensor, uni-directional, 4m cable

SmartZone™ Precision uni-directional air velocity sensor connects directly to SmartZone Gateways via a cable to detect airflow in and around a rack, cabinet or room.Dimensions: 1.5" x 0.7" x 0.3" (39mm x 20mm 9mm)
Color Black
Depth (In.) 0.80
Depth (mm) 20.0
Height (In.) 0.40
Height (mm) 9.0
Part Features Airflow monitoring, RJ45 connection, Gateway-hosted IP address, Versatile mounting and SmartZone™ Software Suite integration.
Sensor Type Air Velocity
Width (In.) 1.20
Width (mm) 30.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1