infrastructure for a connected world

An image of SZ Door contact sensor (micro switch), 30cm cable terminating in RJ45 socket

SmartZone™ Door Sensor (micro switch type) connects directly to all SmartZone Gateways via a patch cable to monitor access to a cabinet enclosure. Simple installation.No fixings supplied. Dimensions: 0.6" x 1.0" x 0.4" (15mm x 27mm x 10mm)
Color Black
Part Features Door Access and Control Monitoring, RJ45 Connection, Gateway-Hosted IP Address, Versatile mounting<CRLF>and SmartZone™ Software Suite Integration
Sensor Type Door
RoHS Compliancy Status Compliant
Min. Order Qty. 1