infrastructure for a connected world

An image of SZ Door Contact Sensor (magnetic type), 30cm cable terminating in RJ45 socket
ZEDL05-02


SmartZone™ Door Contact Sensor (magnetic type) connects directly to all SmartZone Gateways via a patch cable to monitor access to a cabinet enclosure. Simple installation.No fixings supplied. Dimensions: 1.0" x 0.6" x 0.4" (32mm x 17mm x 10mm)
Application Indoor mounting to a rack or cabinet in a data center or facility.
Part Features Door Access and Control Monitoring, RJ45 Connection, Gateway-Hosted IP Address, Versatile mountingand SmartZone™ Software Suite Integration
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000