infrastructure for a connected world

An image of SZ PIR Sensor, 4m patch cable terminating in RJ45 socket
ZEPIR-04


SmartZone™ PIR sensor connects directly to all SmartZone Gateways via a patch cable to detect movement in and around a rack, cabinet or room. Fixings supplied. Dimensions: 2.7" x 1.6" x 2.0" (70mm x 43mm x 50mm)
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Cord Length (ft.) NA
Cord Length (m) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1