RMSL2T1POB14SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 30A 120V Single Phase NEMA L5-30P, L5-30R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.
|
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498323471 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.9847 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Brochures | SmartZone Rack Energy Kits: RKCB32--SA-ENG | US English | 3183 KB |
Brochures | SmartZone™ Rack Energy Kits RKCB32--SA-DAN | Danish | 13932 KB |
Brochures | SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN FINNISH | US English | 13916 KB |
Brochures | SmartZone™ Rack Energy Kits / NOTE THIS BROCHURE IS IN INDONESIAN | US English | 10366 KB |
Brochures | SmartZone™ Rack Energy Kits RKCB32--SA-NOR | Norwegian | 13925 KB |
Brochures | SmartZone™ Rack Energy Kits RKCB32--SA-SPA | Spanish | 10538 KB |
Brochures | SmartZone™ DCIM Power Management: FBCB29--SA-ENG | US English | 5043 KB |
Specification Sheets | SmartZone 1RU Inline Meter (North America): PVSP97--WW-ENG | US English | null KB |
Specification Sheets | SmartZone Gateway EP042: PVSP107--WW-ENG | US English | null KB |
Specification Sheets | SmartZone Temperature Sensor: PVSP102--WW-ENG | US English | 594 KB |
Specification Sheets | SmartZone Gateway EP042: PVSP107--WW-CHI | US English | 207 KB |