infrastructure for a connected world

An image of Vertical, NEMA L6-30P, 30 Amp, Single PH, 208V Input, 208V Output, Breaker-20A
GM-A0252BL


SmartZone™ Gateway-Enabled Rack PDU for aggregate monitoring, vertical, 30 Amp, single phase, 208V, 24 IEC C-13 and 6 IEC C-19 receptacles, and NEMA L6-30P plug with serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).
No. of Rack Spaces 0
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Yes
Remote Outlet Switching Yes
Mount Orientation Vertical
Current Rating (Amps) 30A
Input Voltage 208V - Single Phase
Plug Type NEMA L15-30P
Output Voltage 208V
Receptacle Type 24 IEC C-13/6 IEC C-19
Total Number of Outlets 24
Depth (In.) 2.36
Depth (mm) 60
Height (In.) 70
Height (mm) 1778
Width (In.) 2.5
Width (mm) 64
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
Color Black
Surge Suppression No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000