infrastructure for a connected world

An image of Horizontal, NEMA L5-30P, 30 Amp, Single PH, 120V Input, 120V Output, Breaker-20A
GM-A0253BL


SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, horizontal 1RU, 30 A, single phase, 120V, 10 NEMA 5-20R receptacles, NEMA 5-20R In-Line, LCD display, with Serial port for connection to Gateway. Dimensions: 1.73"H x 17.0"W x 8.84"D (44mm x 432mm x 225mm).
Mount Orientation Horizontal
Color Black
Number of Rack Units 1
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Number of Rack Spaces 1
Surge Suppression No
BMEcat - Halogen Free true
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand SmartZone