infrastructure for a connected world

An image of Vertical, NEMA L5-30P, 30 Amp, Single PH, 120V Input, 120V Output, Breaker-20A
GM-A0254BL


SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 30 A, single phase, 120V 24 NEMA 5-20 receptacles, NEMA 5-20R In-Line, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).
OM Obsolete CodeOBSOLETE
Mount Orientation Vertical
Color Black
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
Number of Rack Spaces 0
Surge Suppression No
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand SmartZone