infrastructure for a connected world

An image of Vertical, IEC 60309 - 6H 2P+E BLUE, 60 Amp, Single PH, 208V Input, 208V Output, Breaker-20A, Watertight
GM-A0257BL


SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical, 60 A, single phase, 208V, 24 IEC C-13 and 6 IEC C-19 receptacles, IEC 60309 - 6H 2P+E plug, LCD display, with serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).
OM Obsolete CodeOBSOLETE
Mount Orientation Vertical
Color Black
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
Number of Rack Spaces 0
Surge Suppression No
BMEcat - Halogen Free true
CE Compliant Yes
Part Features Watertight
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand SmartZone