infrastructure for a connected world

An image of Vertical, IEC 60309 - 6H 3P+N+E RED, 32 Amp, WYE, 400V Input, 230V Output, Breaker-16A, Splashproof
GM-A0258BL


Vertical power strip, 32A, three phase WYE, 230/400V, WYE, 24 IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H 3P+N+E plug, 10' (3M) input cord. LCD display, with serial port connection to gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm). NEMKO Certified.
Overall Width (In.) 2.5
Overall Width (mm) 64
Overall Height (In.) 70
Overall Height (mm) 1778
Color Black
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Yes
Remote Outlet Switching Yes
Mount Orientation Vertical
Amperage (A) 32
Input Voltage (V) 400
Plug Type IEC 60309 - 6H 3P+N+E Red Splashproof
Number of Outlets 24
Output Voltage (V) 230
Receptacle Type 24 IEC C-13/6 IEC C-19
Overall Depth (In.) 2.36
Overall Depth (mm) 60.0
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
Number of Rack Spaces 0
Surge Suppression No
Amps 32
Voltage Type Three Phase WYE
RoHS Compliancy Status Compliant
Min. Order Qty. 1