infrastructure for a connected world

An image of Vertical, IEC 60309 - 9H 3P+E BLUE, 60 Amp, Delta, 208V Input, 208V Output, Breaker-20A, Watertight

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 60 A, three phase, 208V, Delta, 18 IEC C-13, 12 IEC C-19 receptacles, IEC 60309-9H 3P+E plug, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Vertical
Current Rating (Amps) 60A
Input Voltage 208V - Three Phase Delta
Plug Type IEC 60309 - 9H 3P+E Blue Watertight
Output Voltage 208V
Receptacle Type 18 IEC C-13/12 IEC C-19
Total Number of Outlets 30
Depth (In.) 2.36
Depth (mm) 60.0
Height (In.) 70.00
Height (mm) 1778.0
Width (In.) 2.50
Width (mm) 64.0
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
No. of Rack Spaces 0
Surge Suppression No
Amps 60
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1