infrastructure for a connected world

An image of SmartZone Zero-RU Inline Meter (16A Single Phase IEC 60309 Commando Plugs and Sockets)
GM-A0901BL


SmartZone Gateway-Enabled Zero-RU Inline Meter adds intelligent power monitoring capabilities to a non-intelligent (basic) rack PDU. 16A, 230V Single Phase, IEC 60309 Commando Plugs and Sockets. Dimensions: 10.2 in. x 3.2 in. (2.64mm x 81mm).
OM Obsolete CodeOBSOLETE
Overall Width (In.) 3.2
Overall Width (mm) 81.2
Overall Height (In.) 3.2
Overall Height (mm) 81.2
Color Black
Amperage (A) 16
Overall Depth (In.) 7.18
Overall Depth (mm) 182.4
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1