infrastructure for a connected world

An image of SmartZone Zero-RU Inline Meter (16A Three Phase IEC 60309 Commando Plugs and Sockets)
GM-A0902BL


SmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 16A, 400V Three Phase WYE, IEC 60309 3P+N+E Commando Plugs and Sockets. Dimensions: 13.7 in x 3.2 in. (349mm x 81mm).
Current Rating (Amps) 16A
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000