infrastructure for a connected world

An image of SmartZone Zero-RU Inline Meter (32A Single Phase IEC 60309 Commando Plugs and Sockets)

SmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 32A, 230V Single Phase, IEC 60309 2P+E Commando Plugs and Sockets. Dimensions: 10.8 in. x 3.2 in. (275mm x 81mm).
Color Black
Current Rating (Amps) 32A
Depth (In.) 7.18
Depth (mm) 182.4
Height (In.) 3.20
Height (mm) 81.2
UL Listed No
Width (In.) 3.20
Width (mm) 81.20
RoHS Compliancy Status Compliant
Min. Order Qty. 1