GM-A0904BLSmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 32A, 400V Three Phase WYE, IEC 60309 3P+N+E Commando Plugs and Sockets. Dimensions: 14 in. x 3.2 in. (355mm x 81mm).
|
OM Obsolete Code | OBSOLETE |
Overall Width (In.) | 3.2 |
Overall Width (mm) | 81.2 |
Overall Height (In.) | 3.2 |
Overall Height (mm) | 81.2 |
Color | Black |
Amperage (A) | 32 |
Overall Depth (In.) | 10.53 |
Overall Depth (mm) | 267.4 |
UL Listed | No |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498364055 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2499 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Brochures | SmartZone Power Management Solutions: PVCB001--SA-ENG | US English | 1173 KB |
Brochures | SmartZone™ DCIM Power Management: FBCB29--SA-ENG | US English | 5043 KB |
Catalogs | SmartZone Device Catalog | US English | 345 KB |
Part Drawings | SmartZone Gateway Zero-RU Inline Meter: AA0904CP | US English | 100 KB |
Specification Sheets | SmartZone Gateway Zero-RU Inline Meter: PVSP98--WW-UKE | US English | 631 KB |
Specification Sheets | SmartZone Gateway Zero-RU Inline Meter: PVSP115--WW-ENG | US English | 1832 KB |