infrastructure for a connected world

An image of SmartZone Zero-RU Inline Meter (20V Single Phase NEMA 5-20P, 5-20R)
GM-A0923BL


SmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 20A, 120V Single Phase, NEMA 5-20P Plug and NEMA 5-20R Socket. Dimensions: 11.1 in. x 9.92 in. x 2.36 in. (282mm x 252mm x 60mm).
OM Obsolete CodeOBSOLETE
Current Rating (Amps) 20A
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000