infrastructure for a connected world

An image of SmartZone 1 RU Inline Meter (16A Single Phase IEC 60309 Commando Plugs and Sockets)
GM-A0908BL


SmartZone Gateway-Enabled 1RU Inline Meter that adds intelligent power monitoring capabilities for up to two non-intelligent rack PDUs. Rack mountable. 16A, 230V Single Phase, IEC 60309 2P+E Commando Plugs and Sockets. Dimensions: 19.0 in. x 1.73 in. (482mm x 44mm).
OM Obsolete CodeOBSOLETE
Amperage (A) 16
Network Cable Manager Type NA
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1