infrastructure for a connected world

An image of SmartZone 1 RU Inline Meter (32A Single Phase IEC 60309 Commando Plugs and Sockets)
GM-A0912BL


SmartZone Gateway-Enabled 1RU Inline Meter that adds intelligent power monitoring capabilities for up to two non-intelligent rack PDUs. Rack mountable. 32A, 230V Single Phase, IEC 60309 2P+E Commando Plugs and Sockets. Dimensions: 19.0 in. x 1.73 in. (482mm x 44mm).
OM Obsolete CodeOBSOLETE
Amperage (A) 32
Color Black
Overall Width (In.) 7.87
Overall Width (mm) 200
Overall Depth (In.) 19
Overall Depth (mm) 482.6
Overall Height (In.) 3.43
Overall Height (mm) 87.2
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1