infrastructure for a connected world

An image of SmartZone 1 RU Inline Meter (20A 120V Single Phase NEMA 5-20P, 5-20R)
GM-A0946BL


SmartZone Gateway-Enabled 1RU Inline Meter that adds intelligent power monitoring capabilities for up to two non-intelligent rack PDUs. Rack mountable. 20A, 120V Single Phase, NEMA 5-20P Plug and NEMA 5-20R Socket. Dimensions: 19.0 in. x 1.73 in. (482mm x 44mm).
OM Obsolete CodeOBSOLETE
Amperage (A) 20
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1