infrastructure for a connected world

An image of SZ Flashing Beacon with sounder, configurable alert sounds, volume control
FLABEA-02


SmartZone™ Flashing (strobe light) Beacon with sounder. Connects directly to the relay output on the Gateway EPA064 or EPA126 via a 4-meter cable.Provides alerts and prevents unauthorized access to a cabinet enclosure. Configurable alert sounds (switch settings), volume control. Dimensions: 2.0" x 3.0" (50mm x 80mm)
Overall Height (In.) 1.96
Overall Height (mm) 50
Application Rack, cabinet, or room in a data center.
Part Features Gateway-Hosted IP Address, Versatile mounting and SmartZone™ Software Suite Integration
RoHS Compliancy Status Compliant
Min. Order Qty. 1