infrastructure for a connected world

An image of (2) SmartZone Swinghandles with integrated proximity card reader, N-Type 42U, Single Hinge Perforated Front Door, Single Hinge Perforated Rear Door
ZKHPN1142B10


SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 42U (N-Type/Single Front and Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).
Application Indoor mounting to a rack or cabinet in a data centre or facility.
Output Voltage (V) 200 mA max. load
Part Features Swinghandles with integrated PRX Reader, 42U (N-Type/Single Front and Rear Door)
Surface Treatment Other
Voltage 12V DC
RoHS Compliancy Status Compliant
Min. Order Qty. 1