ZKHPN1148B10SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 48U (N-Type/Single Front and Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).
|
Application | Indoor mounting to a rack or cabinet in a data centre or facility. |
Color | Black |
Current Rating (Amps) | Less than 200 mA at 12V DC |
Input Power Range (kW) | 125kHz (Prox Card Reader), 13.56 MHz (MIFARE® Classic Reader). Not applicable to standard swinghandle kit without integrated card reader. |
Output Voltage | 200 mA max. load |
Part Features | Detects access to a rack, cabinet or room in a data center and physical status of a door. |
Surface Treatment | Other |
Voltage | 12V DC |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498307300 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.8081 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ Electronic Swinghandle Kit with Optional In-built Card Reader: PVSP129--WW-ENG | US English | 403 KB |