infrastructure for a connected world

An image of (2) SmartZone Swinghandles with integrated proximity card reader, N-Type 42U, Single Hinge Perforated Front Door, Split Perforated Rear Door
ZKHPN1242B10


SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 42U (N-Type/Single Front Door and Split Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).
Amperage (A) 0.2
Application Indoor mounting to a rack or cabinet in a data centre or facility.
Color Black
Input Power Range (kW) 0.0024
Output Voltage (V) 200 mA max. load
Part Features Detects access to a rack, cabinet or room in a data center and physical status of a door.
Surface Treatment Other
Voltage 12V DC
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Input Signal (kHz) 125kHz (Prox Card Reader)
Output Signal (mA) 200 mA max. load