infrastructure for a connected world

An image of (2) SmartZone Swinghandles with integrated proximity card reader, N-Type 45U, Single Hinge Perforated Front Door, Split Perforated Rear Door
ZKHPN1245B10


SmartZone™ Swinghandle Kit (with integrated PRX Reader) attaches to a 45U (N-Type/Single Front Door and Split Rear Door), Door rods supplied to retrofit doors (2 per handle). Connects directly to all SmartZone Gateways via a standard patch cable to detect access to a rack, cabinet or room in a data center and physical status of a door. Dimensions: 8.27 inches x 1.46 inches (210 x 37 mm).
Application Indoor mounting to a rack or cabinet in a data centre or facility.
Color Black
Current Rating (Amps) Less than 200 mA at 12V DC
Input Power Range (kW) 125kHz (Prox Card Reader), 13.56 MHz (MIFARE® Classic Reader). Not applicable to standard swinghandle kit without integrated card reader.
Output Voltage 200 mA max. load
Part Features Detects access to a rack, cabinet or room in a data center and physical status of a door.
Surface Treatment Other
Voltage 12V DC
RoHS Compliancy Status Compliant
Min. Order Qty. 1