infrastructure for a connected world

Mount Orientation Horizontal
Amperage (A) 30
Input Voltage (V) 208
Output Voltage (V) 208
Plug Type NEMA L6-30P
Receptacle Type 6 IEC C-13 Locking/2 IEC C-19 Locking
Overall Width (In.) 17
Overall Width (mm) 431.8
Overall Depth (In.) 8.84
Overall Depth (mm) 224.5
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Number of Outlets 8
Number of Rack Spaces 1
UL Listed Yes
Rack PDU Type Monitored Per Outlet Rack PDU
Monitoring Monitored Per Outlet
Remote Outlet Switching No
Surge Suppression No