infrastructure for a connected world

An image of Horizontal, (6) C-13 Locking and (2) C-19 Locking , 230V, 16A, Single Phase PDU
P1T1B3H0A08ATA0


Horizontal Rack PDU, 16 A Single Phase 230V 6 IEC C-13 and 2 IEC C-19 locking receptacles, IEC 60309-6H 2P+E plug
Mount Orientation Horizontal
Amperage (A) 16
Input Voltage (V) 230
Output Voltage (V) 230
Plug Type IEC 60309 - 6H 2P+E Blue Splashproof
Receptacle Type 6 IEC C-13 Locking/2 IEC C-19 Locking
Overall Width (In.) 17
Overall Width (mm) 431.8
Overall Depth (In.) 8.84
Overall Depth (mm) 224.5
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Number of Outlets 8
Number of Rack Spaces 1
Color Black
Standards Met EC C-13, IEC C-19, IEC 60309-6H
CE Compliant Yes
UL Listed No
Rack PDU Type Monitored Per Outlet Rack PDU
Monitoring Monitored Per Outlet
Remote Outlet Switching No
Surge Suppression No
Application Safely and efficiently manages and distributes power to multiple rack or cabinet devices via a single power connector.
Input Power Range (kW) 1.0-5.0kW
Part Features Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental monitoring, Integrated locking receptacle and Customizable configurations
RoHS Compliancy Status Compliant
Min. Order Qty. 1