infrastructure for a connected world

An image of Horizontal Switched POU with Per Outlet Power and Environmental Monitoring, 20 A, 120V, 8 NEMA 5-20R Receptacles
PL1A1C0BA08E1


Horizontal switched power strip with per outlet power and environmental monitoring, 20 A, 120V, 8 NEMA 5-20R receptacles RJ-45 Ethernet port, red LED current monitor with two RJ12 remote environmental ports, and 10' power cord with NEMA 5-20P plug. UL and c-UL Listed. Dimensions: 1.7"H x 17.0"W x 8.5"D (44mm x 431mm x 220mm)
Mount Orientation Horizontal
Amperage (A) 20
Input Voltage (V) 120
Output Voltage (V) 120.0
Plug Type NEMA 5-20P
Receptacle Type NEMA 5-20R Duplex
Overall Width (In.) 17.12
Overall Width (mm) 434.8
Overall Depth (In.) 8.5
Overall Depth (mm) 215.9
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Number of Outlets 8
Number of Rack Spaces 1
Color Black
UL Listed Yes
Rack PDU Type Monitored and Switched Per Outlet Rack PDU
Monitoring Monitored Per Outlet
Remote Outlet Switching Yes
Surge Suppression No
Length (mm) 3000
RoHS Compliancy Status Compliant
Min. Order Qty. 1