PN1A1B0BA10B1Horizontal power strip 15 A, 120V, 10 NEMA 5-15R receptacles, with LED current monitor, RJ-45 Ethernet port with two RJ12 remote environmental ports, remote display port, and 10' power cord with NEMA 5-15P plug. UL and c-UL Listed. Dimensions: 1.73"H x 17.0"W x 6.5"D (44mm x 432mm x 165mm)
|
UL Listed | Yes |
Rack PDU Type | Monitored Rack PDU |
Monitoring | Aggregate Power Monitoring |
Remote Outlet Switching | No |
Mount Orientation | Horizontal |
Current Rating (Amps) | 15A |
Input Voltage | 120V - Single Phase |
Plug Type | NEMA L5-15P |
Output Voltage | 120V |
Receptacle Type | NEMA 5-15R Duplex |
Total Number of Outlets | 10 |
kW | 1.4 |
Depth (In.) | 6.50 |
Depth (mm) | 165.1 |
Height (In.) | 1.72 |
Height (mm) | 43.7 |
Width (In.) | 17.10 |
Width (mm) | 434.3 |
Tool-Less Button Spacing (In.) | None |
Tool-Less Button Spacing (mm) | None |
No. of Rack Spaces | 1 |
Surge Suppression | No |
Length (In.) | 118.11 |
Length (mm) | 3000 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498363890 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4265 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Manuals | Panduit PViQ Networked and Environmental Monitored POU User Manual: MN027 | US English | 1283 KB |