infrastructure for a connected world

An image of Vertical, NEMA L21-20P, 20 Amp, Wye, 208V Input, 208V Output, Breaker-N/A
GM-A0251BL


SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 20 A, three phase, 208V, WYE 24 IEC C-13 and 6 IEC C-19 receptacles, NEMA L21-20P twist lock plug, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).
Overall Width (In.) 2.5
Overall Width (mm) 64
Overall Height (In.) 70
Overall Height (mm) 1778
Color Black
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Vertical
Amperage (A) 20
Input Voltage (V) 208
Plug Type NEMA L21-20P
Number of Outlets 30
Output Voltage (V) 208
Receptacle Type 24 IEC C-13/6 IEC C-19
Overall Depth (In.) 2.36
Overall Depth (mm) 60.0
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
Number of Rack Spaces 0
Surge Suppression No
Amps 20
Voltage Type Three Phase WYE
RoHS Compliancy Status Compliant
Min. Order Qty. 1