infrastructure for a connected world

An image of Vertical, NEMA L6-30P, 30 Amp, Single PH, 208V Input, 208V Output, Breaker-20A
GM-A0252BL


SmartZone™ Gateway-Enabled Rack PDU for aggregate monitoring, vertical, 30 Amp, single phase, 208V, 24 IEC C-13 and 6 IEC C-19 receptacles, and NEMA L6-30P plug with serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).
Number of Rack Spaces 0
Mount Orientation Vertical
Color Black
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
Surge Suppression No
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand SmartZone