infrastructure for a connected world

An image of Vertical, NEMA L5-30P, 30 Amp, Single PH, 120V Input, 120V Output, Breaker-20A
GM-A0254BL


SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 30 A, single phase, 120V 24 NEMA 5-20 receptacles, NEMA 5-20R In-Line, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).
Overall Width (In.) 2.5
Overall Width (mm) 64
Overall Height (In.) 70
Overall Height (mm) 1778
Color Black
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Vertical
Amperage (A) 30
Input Voltage (V) 120
Plug Type NEMA L5-30P
Number of Outlets 24
Output Voltage (V) 120
Receptacle Type NEMA 5-20R In-Line
Overall Depth (In.) 2.36
Overall Depth (mm) 60.0
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
Number of Rack Spaces 0
Surge Suppression No
Amps 30
Voltage Type Single Phase
RoHS Compliancy Status Compliant
Min. Order Qty. 1