GM-A0256BLSmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 30 A, three phase, 208V, WYE, 24 IEC C-13 and 6 IEC C-19 receptacles, NEMA L21-30P twist lock plug, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).
|
UL Listed | No |
Rack PDU Type | Monitored Rack PDU |
Monitoring | Aggregate Current Monitoring |
Remote Outlet Switching | No |
Mount Orientation | Vertical |
Current Rating (Amps) | 30A |
Input Voltage | 208V - Three Phase WYE |
Plug Type | NEMA L21-30P |
Output Voltage | 208V |
Receptacle Type | 24 IEC C-13/6 IEC C-19 |
Total Number of Outlets | 30 |
Depth (In.) | 2.36 |
Depth (mm) | 60.0 |
Height (In.) | 70.00 |
Height (mm) | 1778.0 |
Width (In.) | 2.50 |
Width (mm) | 64.0 |
Tool-Less Button Spacing (In.) | 64.75 |
Tool-Less Button Spacing (mm) | 1644.6 |
No. of Rack Spaces | 0 |
Surge Suppression | No |
Amps | 30 |
Color | Black |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498302458 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2499 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Brochures | SmartZone Power Management Solutions: PVCB001--SA-ENG | US English | 1173 KB |
Part Drawings | SmartZone Gateway-Enabled M Series Rack PDU PUGM-A0256BL--ENG | US English | 154 KB |
Specification Sheets | SmartZone™ Gateway-Enabled M Series Rack PDU (for Aggregate Power Monitoring): PVSP116--WW-ENG | US English | 362 KB |