infrastructure for a connected world

An image of Vertical, IEC 60309 - 9H 3P+E BLUE, 60 Amp, Delta, 208V Input, 208V Output, Breaker-20A, Watertight
GM-A0260BL


SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 60 A, three phase, 208V, Delta, 18 IEC C-13, 12 IEC C-19 receptacles, IEC 60309-9H 3P+E plug, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).
Overall Length (In.) NA
Overall Width (In.) 2.5
Overall Width (mm) 64
Overall Height (In.) 70
Overall Height (mm) 1778
Cord Length (ft.) NA
Cord Length (m) NA
Color Black
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Vertical
Amperage (A) 60
Input Voltage (V) 208
Plug Type IEC 60309 - 9H 3P+E Blue Watertight
Number of Outlets 30
Output Voltage (V) 208
Receptacle Type 18 IEC C-13/12 IEC C-19
Overall Depth (In.) 2.36
Overall Depth (mm) 60.0
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
Number of Rack Spaces 0
Surge Suppression No
Amps 60
Voltage Type Three Phase Delta
RoHS Compliancy Status Compliant
Min. Order Qty. 1