infrastructure for a connected world

An image of P1 Cassette, Self-Lam Label, Vinyl, 1.00" W x 1.50" H, .50" POA, Clear/White
S100X150VAC


P1 ™ self-laminating label cassette, 1.00" W x 1.50" L, 10 - 6 AWG wire/cable, Cat. 5e/6/6A UTP and Cat. 5e FTP, white print-on area, vinyl, clear/white, 200 labels/cassette, 1 pc. package quantity.
Material Vinyl
Color Print-on-Area White
Overall Width (In.) 1.00
Overall Width (mm) 25.4
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Maximum Wire Outside Diameter (In.) 0.32
Maximum Wire Outside Diameter (mm) 8.1
Minimum Wire Outside Diameter (In.) 0.16
Minimum Wire Outside Diameter (mm) 4.0
Maximum Wire Size (AWG) Cat. 5e/Cat. 6
Number of Labels per Cassette 200
Minimum Cable Diameter (mm) 4
Part Features Fast loading label cassette includes both label material and ribbon to make changing labels easy
RoHS Compliancy Status Compliant
Min. Order Qty. 1