infrastructure for a connected world

An image of ThermTrans, Self-Lam Label, Vinyl, 1.00" W x 1.50" H, .50" POA, Clear/White, 3" core

The thermal transfer self-laminating adhesive label is made of vinyl and is supplied on a roll with 4 labels per row. The label has a white colored print-on area 0.5" (12.7 mm) high for Category 5e UTP , Category 6 UTP, Category 6e, UTP, Category 5e FTP and 10 - 6 AWG, and a clear overlaminate. It is 1.0" wide and 1.5" long (25.4 x 38.1 mm) with a 3.0" (76.2 mm) core. It comes in packages of 5000.
NCG Print Part Description White print-on area, vinyl label for Cat. 5e/Cat. 6/Cat. 6A UTP/Cat. 5e FTP cable.
Material Vinyl
Print-On Area Color White
NoteS100X150VATY replaces TTSL2PO3-10 , TTSL2PO3-5 , TTSL2VC3-10 , TTSL2VC3-5 , TTSL3PO3-1 , TTSL54TC3-5 , TTSL60TC3-5 , TTSL9025TC3-10 and TTSL94VC3-5
Width (In.) 1.00
Length (In.) 1.50
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Max. Wire O.D. (In.) 0.32
Max. Wire O.D. (mm) 8.1
Min. Cable O.D. (In.) 0.16
Min. Cable O.D. (mm) 4.0
Wire Range 10 AWG - 6 AWG
Width (mm) 25.4
RoHS Compliancy Status Compliant
Min. Order Qty. 5,000