infrastructure for a connected world

An image of Laser/Inkjet, Self-Lam Label, Polyester, 1.00" W x 1.50" L, .50" POA, Clear/White
S100X150YAJ


Laser/ink jet self-laminating label, 1" W x 1.50" L, Cat. 5e/Cat. 6 UTP/Cat. 6e UTP/Cat. 5e FTP/10 – 6 AWG, white print-on area, polyester, 7 labels/row, 42 labels/sheet, 2500 pc. package quantity.
NCG Print Part Description White print-on area, polyester label for Cat. 5e/Cat. 6 UTP/Cat. 6e UTP/Cat. 5e FTP/10 – 6 AWGcable.
NoteS100X150YAJ replaces JSL7-V3-1 , LJSL20-Y3-1 , LJSL5-Y3-1 , LJSL5-Y3-2.5 , LJSL5-Y3BRN-2.5 , LJSL5-Y3GRY-2.5 , LJSL5-Y3ORN-2.5 , LJSL5-Y3PUR-2.5 and LJSL7-Y3-1
Material Polyester
Color Print-on-Area White
Overall Width (In.) 1.00
Overall Height (In.) 1.50
Overall Width (mm) 25.4
Overall Height (mm) 38.1
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Maximum Wire Outside Diameter (In.) 0.32
Maximum Wire Outside Diameter (mm) 8.1
Minimum Wire Outside Diameter (In.) 0.16
Minimum Wire Outside Diameter (mm) 4.0
Maximum Wire Size (AWG) 10 AWG - 6 AWG
Minimum Cable Diameter (In.) 0.12
Minimum Cable Diameter (mm) 4
Part Features Labels can be printed in both laser and ink jet printers
RoHS Compliancy Status Compliant
Min. Order Qty. 2,500