infrastructure for a connected world

An image of Horizontal Cable Manager Front Only 1 RU
WMPFSE


The Panduit® PatchLink® Horizontal Cable Manager manages category 5e and 6 copper, fiber optic and coaxial cables on the front and rear of any standard 19in (483mm) EIA rack or cabinet. Flexible fingers not only provide a safe integral bend radius but simplify adds, moves and changes for an easy-to-maintain finished, professional finish. Front Only Cover, ABS, 1RU, Black, 1pc, Black.
Product Type Single Sided Manager
Body Material ABS
Orientation Horizontal
Cover Material PVC
Finger Material ABS
Overall Width (In.) 19
Overall Width (mm) 483
Overall Height (In.) 1.7
Overall Height (mm) 44.1
Number of Rack Units 1
Overall Depth (In.) 3.7
Overall Depth (mm) 93.7
Sub Brand PatchLink
Color Black
Standards Met RoHS
Includes Manager, cover, hardware kit
Number of Rack Spaces 1
Material ABS
CE Compliant NA
Compatibility NA
D-Ring Size NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1