infrastructure for a connected world

An image of Horizontal Cable Manager Front and Rear 1 RU
WMPSE


The Panduit® PatchLink® Horizontal Cable Manager manages category 5e and 6 copper, fiber optic and coaxial cables on the front and rear of any standard 19in (483mm) EIA rack or cabinet. Flexible fingers not only provide a safe integral bend radius but simplify adds, moves and changes for an easy-to-maintain finished, professional finish. Front and Rear Cover, ABS, 1RU, Black, 1pc, Black.
Product Type Dual Sided Manager
Body Material ABS
Overall Width (In.) 19
Overall Width (mm) 483
Overall Height (In.) 1.7
Overall Height (mm) 44.1
Number of Rack Units 1
Color Black
Standards Met RoHS
Includes Manager, covers, hardware kit
Number of Rack Spaces 1
Material ABS
Overall Depth (In.) 8.90
Overall Depth (mm) 226
Cover Material PVC
Finger Material ABS
Orientation Horizontal
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PatchLink