infrastructure for a connected world

An image of NM1 and NMF1 Blanking Kit
NM1B


The Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM1 and NMF1 High-Capacity NetManager® Cable Managers. Installation is simple, users simply snap panels into cable manager pass-through holes. Black, 2pc.
Product Type Blanking Panel
For Use With NM1 and NMF1 High-Capacity NetManager
Overall Width (In.) 4
Overall Width (mm) 101
Overall Height (In.) 0.8
Overall Height (mm) 21
Number of Rack Units 1
Color Black
Accessory Type Blanking Panel
Material Plastic
Number of Rack Spaces 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand NetManager High Capacity