infrastructure for a connected world

An image of Horizontal Cable Manager High Capacity Front and Rear 2 RU
NM2


The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front and rear covers, ABS Plastic, 2RU, Black, 1pc.
Product Type Dual Sided Manager
Body Material ABS
Orientation Horizontal
Cover Material PVC
Finger Material ABS
Overall Width (In.) 19
Overall Width (mm) 483
Overall Height (In.) 3.5
Overall Height (mm) 88
Number of Rack Units 2
Sub Brand NetManager High Capacity
Color Black
Includes Manager, covers, hardware kit
Number of Rack Spaces 2
Material ABS
Overall Depth (In.) 13.10
Overall Depth (mm) 332.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1