infrastructure for a connected world

An image of NM2 and NMF2 Blanking Kit
NM2B


The Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM2 and NMF2 High-Capacity NetManager® Cable Managers. Installation is simple, users simply snap panels into cable manager pass-through holes. Black, 2pc.
Sub Brand NetManager High Capacity
Product Type Blanking Panel
Accessory Type Blanking Panel
For Use With NM2 and NMF2 High-Capacity NetManager
Overall Height (In.) 1.6
Overall Height (mm) 40
Overall Width (In.) 4
Overall Width (mm) 101
Color Black
Standards Met RoHS
Number of Rack Units 2
Material Plastic
Number of Rack Spaces 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1