infrastructure for a connected world

An image of NM4 and NMF4 Blanking Kit
NM4B


The Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM4 and NMF4 High-Capacity NetManager® Cable Managers. Installation is simple, users simply snap panels into cable manager pass-through holes. Black, 2pc.
Sub Brand NetManager High Capacity
Product Type Blanking Panel
For Use With NM4 and NMF4 High-Capacity NetManager
Overall Height (In.) 5.1
Overall Height (mm) 129
Overall Width (In.) 4
Overall Width (mm) 102
Color Black
Standards Met RoHS
Number of Rack Units 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1